IESNA:LM-63-2002
[TEST]P940020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12530
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1143 1135.8 1120.8 1107.8 1104.6 1105.9 1109.8 1116.9 1123.5 1125.4
1126.1 1135.8 1156 1189.2 1244.6 1322.7 1417.8 1532.5 1679 1853.5
2051.5 2293.8 2587.5 2921.6 3281.1 3667.3 4037.9 4210.5 3957.8 3058.4
1664 469.6 143.9 85.3 48.8 20.2 0
1143 1139.1 1123.5 1110.4 1107.2 1107.8 1111.7 1118.9 1124.8 1126.7
1128 1138.4 1158 1193.1 1247.2 1326 1422.4 1537.7 1688.1 1862.6
2067.1 2316.6 2622 2949 3315 3711 4073.7 4230 3918.1 2990
1586.5 440.3 139.4 78.2 45.6 18.2 0
1143 1137.8 1122.8 1109.1 1103.3 1103.9 1105.9 1109.8 1112.4 1115
1118.9 1130 1150.8 1184 1238.7 1311 1403.5 1512.9 1654.2 1826.8
2042.4 2312 2628.5 2980.2 3345 3731.8 4097.2 4287.3 4056.1 3229.7
1917.4 707.3 188.9 93.8 55.4 21.5 0
1143 1135.2 1120.8 1105.9 1098.1 1096.1 1097.4 1098.1 1098.1 1102.6
1109.1 1121.5 1142.3 1174.9 1221.8 1290.8 1382.7 1494.7 1636 1807.9
2041.1 2319.8 2675.4 3076 3486.3 3888.8 4264.6 4476.9 4359.6 3748.7
2573.8 1245.2 375.1 136.8 66.4 20.8 0
1143 1135.2 1121.5 1105.9 1096.1 1094.1 1095.4 1095.4 1095.4 1100.7
1112.4 1123.5 1141 1169 1211.4 1275.2 1367.7 1483 1624.9 1806
2045 2363.5 2774.4 3260.9 3761.1 4209.2 4570.7 4799.9 4827.3 4514.6
3600.3 2165.5 919.6 234.5 78.8 18.2 0
1143 1133.2 1119.5 1103.9 1093.5 1091.5 1093.5 1096.1 1096.1 1101.3
1113.7 1122.8 1136.5 1166.4 1211.4 1275.2 1365.1 1483 1627.5 1818.4
2067.8 2410.4 2870.2 3430.9 4000.1 4494.5 4856.6 5126.2 5291.6 5186.1
4495.1 3156.1 1511.6 474.8 100.9 23.4 0
1143 1135.2 1120.8 1104.6 1094.1 1091.5 1092.8 1095.4 1095.4 1100.7
1112.4 1124.8 1142.3 1171 1215.3 1280.4 1371.6 1486.2 1629.5 1810.5
2049.6 2368.7 2781.6 3260.9 3755.9 4213.8 4591.5 4854.6 4889.8 4545.9
3683 2248.9 883.8 227.9 65.8 17.6 0
1143 1136.5 1122.8 1106.5 1096.1 1093.5 1095.4 1097.4 1099.4 1104.6
1113 1126.7 1148.8 1182.1 1229.6 1295.4 1388.5 1501.8 1643.2 1820.3
2054.8 2350.5 2708 3098.1 3497.3 3900.5 4282.8 4497.1 4350.5 3778
2647.4 1272.6 379.7 142.6 67.7 20.8 0
1143 1138.4 1124.1 1108.5 1100 1098.7 1101.3 1106.5 1111.1 1115.6
1121.5 1133.2 1156 1191.8 1245.2 1318.8 1410.7 1522 1661.4 1830.1
2043.7 2308.8 2619.4 2958.7 3313 3696 4072.4 4261.9 4062.7 3378.8
2134.9 838.8 240.3 114.6 61.2 24.7 0
1143 1139.7 1124.8 1109.1 1102 1101.3 1105.9 1115 1122.8 1127.4
1131.9 1143.6 1165.1 1201.6 1257.6 1336.4 1432.8 1549.4 1692.7 1865.9
2066.5 2315.9 2603.1 2925.5 3268.1 3647.8 4009.3 4151.2 3882.9 3014.1
1651.6 497.6 151.7 76.9 41 16.3 0
1143 1139.1 1124.8 1109.1 1102 1102 1106.5 1115 1123.5 1127.4
1131.3 1141 1163.2 1197.7 1253.1 1329.9 1425.6 1547.4 1691.4 1855.5
2052.8 2291.8 2577.7 2902.1 3229 3608.7 3978 4152.5 3925.9 3104.6
1759.1 552.9 160.2 83.4 43 15 0
